IESNA:LM-63-2002
[TEST]P1056106
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1533
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1096.8 1086 1082.8 1074.2 1061.3 1046.2 1027.9 1006.4 983.9 957
927.9 897.8 864.5 830.1 794.6 758.1 720.4 683.9 641.9 604.3
563.4 522.6 482.8 440.9 400 358.1 316.1 274.2 231.2 190.3
150.5 111.8 76.3 44.1 16.1 0 0
1096.8 1098.9 1091.4 1077.4 1058 1035.5 1006.4 975.3 940.8 902.1
863.4 821.5 777.4 732.2 684.9 637.6 589.2 540.9 492.5 445.2
394.6 347.3 300 252.7 206.4 162.4 121.5 82.8 50.5 25.8
16.1 8.6 3.2 1.1 0 0 0
1096.8 1088.2 1073.1 1050.5 1019.3 981.7 939.8 893.5 843 788.2
732.2 673.1 614 552.7 492.5 434.4 375.3 319.4 264.5 211.8
164.5 120.4 79.6 43 21.5 17.2 11.8 7.5 4.3 2.2
1.1 1.1 0 0 0 0 0
1096.8 1089.2 1067.7 1036.5 995.7 947.3 895.7 835.5 771 703.2
635.5 566.7 496.8 432.3 366.7 304.3 245.2 189.2 140.9 95.7
55.9 24.7 18.3 14 10.8 6.5 4.3 2.2 1.1 1.1
1.1 1.1 0 0 0 0 0
1096.8 1090.3 1072 1037.6 992.5 939.8 881.7 818.3 749.5 676.3
603.2 529 458.1 389.2 322.6 259.1 201.1 148.4 102.1 60.2
25.8 19.4 15.1 10.8 7.5 4.3 3.2 1.1 1.1 1.1
0 0 0 0 0 0 0
